??
CAD model selection
HELP_VARIABLE
Part Number
TDE1060632
Voltage Rating - 85°C
60 V
Voltage Rating-125°C
36 V
Cap Rating
6300 µF
ESR
50 mΩ
Height
0.312 Inch
Mass
60 g
Capacitance
Center Lead Length
Inch
Stud Height
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.